??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
MÄDLER
Description
MAE-EL-KPL-RNT-NABEN-IS/AS - Coupling hub, Elastic Couplings RNT for Taper Bushes, Taper-hubs made of Material grey cast iron GG25
Bill of material
60520501
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Grauguss
Material
Coupling hubs: Grey Cast Iron GG25 (GJL 250)
Note
Spiders with hardness 64°D Shore are not recommended for taper couplings.
Hub version
Size
Nominal torque - Spider 92° Shore A yellow
Nm
Nominal torque - Spider 98° Shore A red
Nm
DH
mm
D
mm
L
mm
l
mm
M
mm
E
mm
d - min. Bore
mm
d - max. Bore
mm
Taper Bush No.
max. Speed at V=40m/s
1/min.
Weight 1) - Weights refer to max. customized bore without keyways
kg
Product No. - Spare Part Spider 92° Shore A yellow
max. transmittable torque - Spider 92° Shore A yellow
Nm
Alternating torque - Spider 92° Shore A yellow
Nm
Product No. - Spare Part Spider 98° Shore A red
max. Torque - Spider 98° Shore A red
Alternating torque - Spider 98° Shore A red
Nm
Weight Spiders
kg
Customs tariff number
84839081
Previews
3D
Dimension
2D
Download CAD models