??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
MÄDLER
Description
MAE-EL-KPL-RNT-ISAS - Elastic Couplings RNT, Material Grey Cast Iron GG25, with hub version IS / AS
Bill of material
60520401_60520402_montiert_isas
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Coupling hubs: Grey Cast Iron GG25 (GJL 250), Plastic spider (insert): Polyurethane, shore hardness 92°A or 98°A
Ordering details
2 x Couplings hubs IS / AS, 1 x Spider 92° shore A or 98° shore A and 2 x Clamping bushes
Note
Spiders with hardness 64°D Shore are not recommended for taper couplings
Hub version
IS / AS
Size
Nominal torque - Spider 92° Shore A yellow
Nm
Nominal torque - Spider 98° Shore A red
Nm
DH
mm
D
mm
L
mm
l
mm
M
mm
E
mm
d - min. Bore
mm
d - max. Bore
mm
Taper Bush No.
Bore 1 adjustable
mm
Enter value for BX1
Bore 1 adjustable
mm
cm
inch
ft
Bore 2 adjustable
mm
Enter value for BX2
Bore 2 adjustable
mm
cm
inch
ft
max. Speed at V=40m/s
1/min.
Weight 1) - Weights refer to max. customized bore without keyways
kg
Product No. - Spare Part Spider 92° Shore A yellow
max. transmittable torque - Spider 92° Shore A yellow
Nm
Alternating torque - Spider 92° Shore A yellow
Nm
Product No. - Spare Part Spider 98° Shore A red
max. Torque - Spider 98° Shore A red
Alternating torque - Spider 98° Shore A red
Nm
Weight Spiders
kg
Customs tariff number
84839081
Previews
3D
Dimension
2D
Download CAD models