??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-EDS-ES2-NPT-NPK - Accessories: End Switches ES-2 with Roller Push Rod for Worm Gear Screw Jacks NP/I
Bill of material
Auf Anfrage
Product No.
Auf Anfrage
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Multimaterialprodukt
Version
End Switches ES-2 for Worm Gear Screw Jacks
Minimum Actuation Stroke
2.6 +- 0.5 mm
Differential stroke
0.85 +- 0.25 mm
Minimum Starting Force
1.000 N
Approach speed
0.001 bis 0.1 m/s
Weight
0.080 kg
Cable
5-adriges Kabel mit PVS-Mantel, Länge 1 m
Cable Cross Section
0.750 mm²
brown and blue
Schließer
black and black
Öffner
green / yellow
Schutzleiter
Switching capacity
NCF 63140
Customs tariff number
84834029
Previews
3D
Dimension
2D
Download CAD models