??
Catalog navigation
Seleção de modelos em CAD
Available products: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-ZRENG-2X12B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 12 B-1, Pitch 3/4 x 7/16“
Bill of material
12788517
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
2 x ISO 12 B-1
Version
ZRENG
Number of teeth
da
mm
d
mm
B
mm
dg
mm
ND
mm
L
60 mm
M
26.9 mm
Weight
kg
Customs tariff number
84839089
Previews
3D
Dimensão
2D
Baixar modelos em CAD