??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-ZREG-12B-1-C45-50HRC - Double-Sprockets ZREG for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened, 2 x ISO 12 B-1, Pitch 3/4 x 7/16“
Bill of material
12788417
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
2 x ISO 12 B-1
Version
ZREG
Number of teeth
da
mm
d
mm
B
mm
dg
mm
L
44 mm
M
32.9 mm
Weight
kg
Customs tariff number
84839089
Previews
3D
Dimension
2D
Download CAD models