??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-ZRE-12B-1-C45 - Double-Sprockets ZRE for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), 2 x ISO 12 B-1, Pitch 3/4 x 7/16“
Bill of material
12741700
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, not hardened
DIN ISO 606 - Designation
2 x ISO 12 B-1
Version
ZRE
Number of teeth
da
mm
d
mm
B
mm
dg
mm
L
44 mm
M
32.9 mm
Weight
kg
Customs tariff number
84839089
Previews
3D
Boyut
2D
CAD modeli indir