Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14000001
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/bef-schr_f_kspr_ksp.prj},{NB=14000001},{ARTNR=14000001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl C45, verzinkt},{HW=passend für Kettenspannräder KSP-R bis Größe 12 B-1 mit Bohrung 16mm},{A=M12},{B=16 +0.1},{E=15},{L=25},{LG=52},{GEW=80},{BB=16},{PPATH=bef-schr_f_kspr_ksp_sbl.prj},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-BEF-SCHR-KSP-STVZ - Mounting screw for chain tensioning wheels KSP, Steel C45, zink-plated
Bill of material
14000001
Product No.
14000001
14000001
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Steel C45, zinc-plated
Note
Screw for chain tensioning wheels KSP-R up to size 12 B-1 (bore 16mm)
Screw for chain tensioning wheels KSP-R up to size 12 B-1 (bore 16mm)
A
M12
M12
mm
B
16 +0.1
16 +0.1
mm
E
15
15
mm
L
25
25
mm
LG
52
52
mm
Weight
80
80
g
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성