??
Catalog navigation
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ANLAUFSCHEIBEN-STBR - Thrust washers, self-lubricating, sheet steel with sintered bronze support
Bill of material
62422442
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Steel sheet: with multi-porous bronze layer, Sliding surface: PTFE, with optimizing additives, Backside/Edges: with copper-tin plating
Note
* Recommendation for the diameter of the shaft extension, in a radial plain bearing beside the thrust washer.
d1 +0,25
mm
d2 -0,25
mm
s -0,25
mm
d3 +0,4
mm
d4 ±0,125
mm
Weight
g
Trunnion-Ø*
mm
d5 +0,12
mm
T ±0,2
mm
Customs tariff number
84833080
プレビュー
3D
情報
2D
ダウンロード(CADデータ)