MACT401-8A
MINDMAN
Air-units
F.R.L.Unit
Powered by
CAD모델 선택
{mindman/air_units/f_r_l_unit/mact401_asmtab.prj},{NB=MACT401-8A},{MODEL=MACT401},{PS=8A},{EC=},{PRESSURE=},{PG=},{DRAIN=},{SWITCH=},{DIRECTION=},{FE=},{MMB=},{PT=},{PPATH=assemblies/mact401_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MINDMAN
Description
MACT401 - F.R.L. Unit
Bill of material
MACT401-8A
Model
MACT401
Port Size
8A:1/4
10A:3/8
15A:1/2
8A:1/4
10A:3/8
15A:1/2
Exterior Color
Blank:Black and silver
W:Gray and white
Blank:Black and silver
W:Gray and white
Pressure Type
Blank:standard
H:high pressure type
Blank:standard
H:high pressure type
Pressure gauge/Pressure switch
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR401)
A:Gauge adapter set (A-MAR401)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR401)
A:Gauge adapter set (A-MAR401)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
Drain
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
Pressure Switch
Blank:without pressure switch
P:pressure switch(MPS series)
Blank:without pressure switch
P:pressure switch(MPS series)
Flow Direction
Blank: Left to right
R: Right to left
Blank: Left to right
R: Right to left
Filter Element
Blank:40 um
5u:5um
Blank:40 um
5u:5um
Module Mounting Bracket
Blank:standard
T8:1/4
T10:3/8
T15:1/2
K8:1/4
K10:3/8
Blank:standard
T8:1/4
T10:3/8
T15:1/2
K8:1/4
K10:3/8
Port Thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성