??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
MABF 150-3
Bill of material
89603201
MD01
VAR__MANUID_
89603201
Short Description
MABF 150-3
Long Description
<p class="artikelgruppentext">Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm</p>, for empty enclosure TK 1818, 2518 (upright), small distribution board AK(i) 09<br /><strong>Dimensions: </strong>43 x 150 x 15 mm
International product number
4013902681518
Product number of the Manufacturer
89603201
Manufacturer Name
Spelsberg
Manufacturer Type Description
MABF 150-3
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.2166
LENGTH
150
WIDTH
43
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73079980
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models