??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
C Matic
Description
MA45 - Plug-in Run Tee
Bill of material
A0353030
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Wymiar
2D
Pobierz modele CAD