??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
C Matic
Description
MA32 - Double Screw
Bill of material
A0220002
Code
Type
Material
Brass Nickel Plated
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity2
RoHS
Application fields
Pneumatic circuits
Previews
3D
Boyut
2D
CAD modeli indir