??
Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
C Matic
Description
MA22 - Swivelling Fitting with double banjo ring
Bill of material
A0120032
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
CH
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Размер
2D
Сваляне на CAD модели