??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 5
HELP_VARIABLE
Company
C Matic
Description
MA19 - Swivelling Extended Elbow fitting, male, parallel
Bill of material
A0090031
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
13 mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen