??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Festo
Description
MA-50/63-1/4-EN - Pressure gauge
Bill of material
162839 MA-50-16-1/4-EN
Part number
Type
Valid until
Information
Diameter
Diameter
5.000 mm
Diameter
9.500 mm
Length
mm
Length
mm
Length
13.000 mm
Length
2.000 mm
Length
2.000 mm
Thread
G 1/4
Width across flats
14.000 mm
NDR
13.157 mm
KDR
11.445 mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models