??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MA-40-R1/4-EN - Pressure gauge
Bill of material
187079 MA-40-10-R1/4-EN
Part number
Type
Valid until
Information
Diameter
39.000 mm
Length
46.500 mm
Length
25.500 mm
Length
13.000 mm
Thread
R 1/4
Width across flats
14.000 mm
NDR
13.157 mm
KDR
11.445 mm
NG
9.700 mm
BZE
6.000 mm
Weight
0.07000 kg
GTIN
Previews
3D
Dimension
2D
Download CAD models