??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MA-40-G1/4-EN - Pressure gauge
Bill of material
183900 MA-40-10-G1/4-EN
Part number
Type
Diameter
41.000 mm
Diameter
8.500 mm
Diameter
9.300 mm
Length
50.800 mm
Length
25.500 mm
Length
11.000 mm
Length
2.000 mm
Length
4.300 mm
Thread
G1/4
Width across flats
14.000 mm
NDR
13.157 mm
KDR
11.445 mm
Weight
0.07000 kg
GTIN
Previews
3D
Dimension
2D
Download CAD models