??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
MA-40-1/8-EN - Pressure gauge
Bill of material
162835 MA-40-10-1/8 EN
Part number
Type
Valid until
Information
Diameter
39.000 mm
Diameter
10.200 mm
Length
46.000 mm
Length
26.000 mm
Length
12.000 mm
Thread
R 1/8
Width across flats
14.000 mm
KDR
9.728 mm
NDR
8.566 mm
NG
6.500 mm
BZE
4.000 mm
Weight
0.06000 kg
GTIN
Previews
3D
Dimension
2D
Download CAD models