??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
MA - 23 - R1/8 - Pressure gauge
Bill of material
183896 MA-23-6-R1/8
Part number
Type
Diameter
23.000 mm
Length
27.000 mm
Length
14.000 mm
Length
10.000 mm
Thread
R 1/8
Width across flats
14.000 mm
Weight
0.02700 kg
GTIN
Previews
3D
Dimension
2D
Download CAD models