??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
M96P - Miter & Bevel Gears - 96 Pitch - 1/8" Bore - 3/32" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized - 20° Pressure Angle
Bill of material
M96P-1A
Product No.
Description
Pin Hub Bevel Gear
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 deg
Diametral Pitch
96
Pitch Diameter
0.375 Inch
Pitch Diameter of Mating Gear
Inch
Gear Ratio
Number of Teeth
36
Mating Gear, Number of Teeth
Mounting Distance
Inch
Mounting Distance of Mating Part
0.437 Inch
Material
Mating Gear
Face Width
3/32 Inch
Hub Diameter
0.313 Inch
Previews
3D
Dimension
2D
Download CAD models