??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/08-C04C
Bill of material
M83513/08-C04C
Part Number
M83513/08-C04C
Description
MIL-DTL-83513 Plastic Shell Connector, Plug, 21 Positions, Male, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-(), 36.0" (914 mm), Color Coded
Connector Type
Plug
Number of Positions
21
Insulation Material
Polyester, glass filled
Contact Gender
Male
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Wire Leads
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-()
Wire Length
36 (914) INCH (mm)
Wire Color Coding
Color Coded
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
255 (125) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level
Contact Resistance
8 mΩ
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
预览
3D
2D
下载CAD模型