您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M83513/04-C02N
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
M83513/04-C02N
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/m83513_04_c02n/m83513_04_c02n.prj},{NB=M83513/04-C02N},{PN=M83513/04-C02N},{DESC=MIL-DTL-83513 Metal Shell Connector, Socket, 21 Positions, Shell Finish - Nickel, Female, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-9, 36.0\" (914 mm), White},{TT=Wire Leads},{CG=Female},{CT=Socket},{CURRENT=3},{WCC=White},{WT=PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-9},{WL=36 (914)},{NOP=21},{SM=Aluminum alloy},{SF=Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{IM=Polyester, glass filled},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=255 (125)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=319}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/04-C02N
Bill of material
M83513/04-C02N
Part Number
M83513/04-C02N
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 21 Positions, Shell Finish - Nickel, Female, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-9, 36.0" (914 mm), White
Termination Type
Wire Leads
Contact Gender
Female
Connector Type
Socket
Current
3
A
Wire Color Coding
White
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-9
Wire Length
36 (914)
INCH (mm)
Number of Positions
21
Shell Material
Aluminum alloy
Shell Finish
Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8
mΩ
Max Mating Cycles
500
Insulation Material
Polyester, glass filled
Contact Insertion Force
6 (170)
oz (gm)
Min Operating Temp.
-65 (-55)
°F (°C)
Max Operating Temp.
255 (125)
°F (°C)
Contact Widthdrawal Force
0.5 (14)
oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
下載CAD模型
生成CAD模型