??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/03-A04N
Bill of material
M83513/03-A04N
Part Number
M83513/03-A04N
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 9 Positions, Shell Finish - Nickel, Male, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-(), 36.0" (914 mm), Color Coded
Termination Type
Wire Leads
Contact Gender
Male
Connector Type
Plug
Current
3 A
Wire Color Coding
Color Coded
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-()
Wire Length
36 (914) INCH (mm)
Number of Positions
9
Shell Material
Aluminum alloy
Shell Finish
Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Insulation Material
Polyester, glass filled
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
255 (125) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
Baixar modelos em CAD