??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_02_fc - Cinch Connectivity Solutions
Bill of material
M83513/02-FC
Part Number
M83513/02-FC
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 37 Positions, Shell Finish - Cadmium, Female, Solder Cup
Connector Type
Socket
Contact Gender
Female
Number of Positions
37
Termination Type
Solder Cup
Current Rating
3 A
Previews
3D
2D
CAD modeli indir