??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_02_cn - Cinch Connectivity Solutions
Bill of material
M83513/02-CN
Part Number
M83513/02-CN
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 21 Positions, Shell Finish - Nickel, Female, Solder Cup
Connector Type
Socket
Contact Gender
Female
Number of Positions
21
Termination Type
Solder Cup
Current Rating
3 A
Previews
3D
2D
Stáhnout CAD model