??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_fc - Cinch Connectivity Solutions
Bill of material
M83513/01-FC
Part Number
M83513/01-FC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 37 Positions, Shell Finish - Cadmium, Male, Solder Cup
Connector Type
Plug
Contact Gender
Male
Number of Positions
37
Termination Type
Solder Cup
Current Rating
3 A
Previews
3D
2D
Download CAD models