??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M8-Screw-4P-F-STR-SHLD
Bill of material
HARTING 21023692401
Product number of the Manufacturer
21023692401
Preview
Short Description
Cable connector, Straight, Female, A-coding, Screw termination, Polyamide (PA), Contacts: 4, Brass, Gold plated
Long Description
Cable connector, Straight, Female, A-coding, Screw termination, Polyamide (PA), Contacts: 4, Brass, Gold plated, Conductor cross-section: 0.09 ... 0.5 mm², Rated current: ‌4 A, Copper-zinc alloy, Screw locking, Degree of protection: IP67, locked condition
Manufacturer Type Description
M8-Screw-4P-F-STR-SHLD
Alternative product number
21 02 369 2401
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Threaded joint
Design of housing
straight
min. connectable conductor cross-section
0.090 mm^2
Coding (head 1)
A-coded
Degree of protection (IP), mounted
IP67, locked condition
Material of the contact coat
Gold
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-104
Conductor connection method
Screw connection
Insertion cycles, min.
100
External cable diameter, min.
4 mm
External cable diameter, max.
5.500 mm
max. connectable conductor cross-section
0.500 mm^2
Manufacturer product designation
M8-Screw-4P-F-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Brass
screened
Yes
rated voltage
30 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели