??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Bill of material
HARTING 21420000006
Product number of the Manufacturer
21420000006
Preview
Short Description
Connectors, PCB connector, Straight, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding
Long Description
Connectors, PCB connector, Straight, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding
Manufacturer Type Description
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Alternative product number
21 42 000 0006
Manufacturer Name
HARTING
Delivery Time
210
Contact design
Socket
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB connector, Straight, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding
Manufacturer product designation
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Type of PCB contacting
THT connection (Wave soldering)
Coating plug contact area
Gold (au)
certificate/approval
0
rated voltage
60 V
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD