??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8-PCB-THT-2PC-4P-DCOD-F-STR
Bill of material
HARTING 21420000014
Product number of the Manufacturer
21420000014
Preview
Short Description
Connectors, PCB connector, Straight, for front mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Long Description
Connectors, PCB connector, Straight, for front mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding
Manufacturer Type Description
M8-PCB-THT-2PC-4P-DCOD-F-STR
Alternative product number
21 42 000 0014
Manufacturer Name
HARTING
Delivery Time
210
Contact design
Socket
Degree of protection (IP), mounted
IP67
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB connector, Straight, for front mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Manufacturer product designation
M8-PCB-THT-2PC-4P-DCOD-F-STR
Type of PCB contacting
THT connection (Wave soldering)
Coating plug contact area
Gold (au)
certificate/approval
0
rated voltage
60 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models