??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M8 PCB Adapter 4pol Dcod. female PaPC
Bill of material
HARTING 21023812418
Preview
Product number of the Manufacturer
21023812418
Short Description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
Long Description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: D-coding
Manufacturer Type Description
M8 PCB Adapter 4pol Dcod. female PaPC
Alternative product number
21 02 381 2418
Manufacturer Name
HARTING
Delivery Time
42
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Type of packaging
50 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
Manufacturer product designation
M8 PCB Adapter 4pol Dcod. female PaPC
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
rated voltage
60 V
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Assembly
Other
Previews
3D
Boyut
2D
CAD modeli indir