??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MS-M12 FS CABLE ASSEMBLY
Bill of material
T4052127003-001
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Assembly Type
Pigtail
Connector Type
PlugReceptacle
Cable Assembly Type
M8 to M12
Shielded
No
Cable Type
Product Type
Cable Assembly
LED
Without
Number of Positions
Keying
A
Configuration
Double Ended
Operating Voltage
VDC
Operating Voltage
VAC
Cable Jacket Color
Insulation Material
Wire Color
Connector Color
Blue
Conductor Material
Copper Alloy
Environmental Protection
With
Contact Current Rating
3 A
Screw & Hole Thread Size
M8 x M12
Housing Material
GF Nylon
Wire Size
.25 mm2
Wire Size
24 AWG
Cable Assembly Length
mm
Overall Outside Cable Diameter
4.5 mm
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
M8M12 Application Type
SensorActuator
Packaging Method
Box
Field Serviceable
Yes
Previews
3D
2D
Download CAD models