??
Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MR-FS DOUBLE ENDED CABLE
Bill of material
T4062213004-005
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Assembly Type
Pigtail
Connector Type
PlugReceptacle
Cable Assembly Type
M8 to M8
Shielded
Yes
Cable Type
Product Type
Cable Assembly
LED
Without
Number of Positions
Keying
A
Configuration
Double Ended
Operating Voltage
VDC
Operating Voltage
VAC
Cable Jacket Color
Insulation Material
PVC
Wire Color
Connector Color
Blue
Conductor Material
Copper Alloy
Environmental Protection
With
Cable Exit Angle
Right Angle
Contact Current Rating
3 A
Screw & Hole Thread Size
M8 x M8
Housing Material
GF Nylon
Wire Size
.25 mm2
Wire Size
24 AWG
Cable Assembly Length
mm
Overall Outside Cable Diameter
5 mm
M8M12 Application Type
SensorActuator
Field Serviceable
Yes
プレビュー
3D
2D
ダウンロード(CADデータ)