??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MALE STRAIGHT PIGTAIL
Bill of material
1-2273004-4
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
M8 x 1.0 straight plug Pigtail Shld
Assembly Type
Pigtail
Connector Type
Plug
Cable Assembly Type
M8 Pigtail
Shielded
Yes
Cable Type
Product Type
Cable Assembly
LED
Without
Number of Positions
3
Keying
A
Configuration
Single Ended
Operating Voltage
60 VDC
Operating Voltage
60 VAC
Cable Jacket Color
Black
Insulation Material
Wire Color
Brown, Blue, Black
Connector Color
Blue
Environmental Protection
With
Contact Current Rating
4 A
Screw & Hole Thread Size
M8
Mounting Angle
Straight
Housing Material
Plastic
Wire Size
.326 mm2
Wire Size
22 AWG
Cable Assembly Length
mm
Overall Outside Cable Diameter
5 mm [ .196 in ]
Operating Temperature Range
M8M12 Application Type
SensorActuator
Packaging Quantity
25
Packaging Method
Box
Field Serviceable
Yes
Previews
3D
2D
Download CAD models