??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
M8
Bill of material
HellermannTyton 117-00012
Identification
117-00012
Manufacturer Type Description
SDCTR312
Version
Bundle
mm
Short Description
Fixing Tie 511x12,7 black
Length L
511.0 mm
Width (W)
12.7 mm
Bundle ∅ max.
58.0 mm
Bundle ∅ min.
5.0 MMT
Stud Ø
8.0 mm
Minimum retaining strength
445 N
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Operating Temperature
-40 °C to +110 °C
Package Quantity
1.000
Minimum order quantity
150.000
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models