??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Bill of material
HARTING 21021452405
Preview
Product number of the Manufacturer
21021452405
Short Description
Cable connector, Straight, Female, P-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side
Long Description
Cable connector, Straight, Female, P-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side, Rated current: ‌4 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, locked condition
Manufacturer Type Description
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Alternative product number
21 02 145 2405
Manufacturer Name
HARTING
Delivery Time
20
Type of interlock
Threaded joint
Design of housing
straight
Coding (head 1)
P-coding
Degree of protection (IP), mounted
IP65/IP67, locked condition
Material of the contact coat
Au over Ni, Mating side
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-114
Conductor connection method
Insulation displacement termination
Insertion cycles, min.
100
External cable diameter, min.
6.2 mm
External cable diameter, max.
6.8 mm
Manufacturer product designation
M8-CC-IDC-4P-PCOD-F-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Plastic, Zink
screened
Yes
rated voltage
60 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part