??
Catalog navigation
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M5 Flush Cable
Bill of material
ICS05S23F08A2PO
Code
Mounting type
Flush
Switching distance
mm
Switching output
Interface
Rated voltage DC
10÷30 Vdc
Max output current
100 mA
No load current
15 mA
Connection type
Cable
Housing type
M5, cylindric, stainless steel
Diameter
5 mm
Lenght
28.2 mm
IP rating
IP67
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
Datasheet
ibs04_ics05_3_wire_iol_ds.pdf pdf
Previews
3D
2D
下載CAD模型