??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_2_3 - Signal Transformer
Bill of material
M4L-2-3
Part Number
M4L-2-3
Description
International Medical Transformer, 300VA Power, 210V/230V/250V Input, 115V Output
Power
300 VA
Input
210V/230V/250V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
7 lbs (3.18 kg)
Length
4.2 in. (106.7 mm)
Width
4.08 in. (103.6 mm)
Height
3.75 in. (95.3 mm)
Previews
3D
2D
Download CAD models