??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_1_6 - Signal Transformer
Bill of material
M4L-1-6
Part Number
M4L-1-6
Description
International Medical Transformer, 600VA Power, 105V/115V/125V Input, 115V Output
Power
600 VA
Input
105V/115V/125V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
14.3 lbs (6.49 kg)
Length
4.46 in. (113.3 mm)
Width
5.08 in. (129 mm)
Height
4.5 in. (114.3 mm)
Previews
3D
2D
Download CAD models