??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4A - Air Pilot Valve
Bill of material
M4A210-06
Part No.
M4A210-06
Model
M4A
Code
Valve Type
Port Size
A Port
1/8 NPT
B Port
1/8 NPT
A1
18.00 mm
A2
22.70 mm
A3
31.70 mm
A4
36.00 mm
A5
13.70 mm
A6
0.00 mm
C Dia.
3.20 mm
C1
38.00 mm
C2
12.70 mm
C3
17.00 mm
D Dia.
4.30 mm
D1
20.00 mm
D2
21.70 mm
D3
7.00 mm
E
35.00 mm
F
22.00 mm
G
77.70 mm
H Port
1/8 NPT
Previews
3D
Размер
2D
Сваляне на CAD модели