??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
WMBerg
Description
M48N - Miter & Bevel Gears - 48 Pitch 1/4" Bore 3/16" Face AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
M48N-1G
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 deg
Diametral Pitch
48
Pitch Diameter
0.625 Inch
Pitch Diameter of Mating Gear
Inch
Gear Ratio
Number of Teeth
30
Mating Gear, Number of Teeth
Mounting Distance
Inch
Mounting Distance of Mating Part
0.687 Inch
Material
Mating Gear
Face Width
3/16 Inch
Hub Diameter
0.500 Inch
Previews
3D
Dimension
2D
Download CAD models