??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
M3QB1 - Manifold base
Bill of material
M3QB110-M5-C2H-2-3
Model no.
M3QB1
Solenoid position
Port size
M5 : M5
Electrical connections
Pressure specification
Station No.
Voltage
Product Info
Product Info
L
34.5 mm
L1
27.5 mm
Previews
3D
Dimension
2D
Download CAD models