??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WMBerg
Description
M32P - Miter & Bevel Gears - 32 Pitch - 5/16" Bore - 1/4" Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized - 20° Pressure Angle
Bill of material
M32P-2
Product No.
Description
Pin Hub Bevel Gear
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 deg
Diametral Pitch
32
Gear Ratio
Pitch Diameter
0.750 Inch
Pitch Diameter of Mating Gear
Inch
Number of Teeth
24
Mating Gear, Number of Teeth
Mounting Distance
Inch
Mounting Distance of Mating Part
0.750 Inch
Material
Mating Gear
Face Width
1/4 Inch
Hub Diameter
0.625 Inch
Previews
3D
Dimension
2D
Download CAD models