??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Inductive, E1, stainless steel, cable
Bill of material
ICS30L50F15POB2E1
Code
Mounting type
Switching distance
mm
Switching output
Interface
-
Rated voltage DC
8÷60 Vdc
Max output current
200 mA
No load current
15 mA
Connection type
PUR cable
Load dump protection
DIN ISO 7637-2/SAE J1113-11 load dump, degree of severity 4
Certification
E1 type, CE, cULus
Housing type
M18, cylindric, stainless steel AISI 304
Diameter
30 mm
Lenght
mm
IP rating
IP67, IP68, IP69K
Operating temperature
-40°÷+85°C/-40°÷+185°F C°/°F
Datasheet
ICS_E1_DS_EN.pdf pdf
Previews
3D
2D
Download CAD models