??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WMBerg
Description
M24P - Miter & Bevel Gears - 24 Pitch 3/8" Bore 9/32" Face AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
M24P-2
Product No.
Description
Pin Hub Bevel Gear
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 deg
Diametral Pitch
24
Pitch Diameter
1.000 Inch
Pitch Diameter of Mating Gear
Inch
Gear Ratio
Number of Teeth
24
Mating Gear, Number of Teeth
Mounting Distance
Inch
Mounting Distance of Mating Part
1.000 Inch
Material
Mating Gear
Face Width
9/32 Inch
Hub Diameter
0.750 Inch
Previews
3D
Dimension
2D
Download CAD models