??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
M238 - "EUROMODEL" HANDLE WITH THREADED HOLE
Bill of material
M23890.TM120113
Art.
H
89.5 mm
D
27 mm
d
22 mm
h1
32 mm
d1
Q
30 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models