??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P 5+3+PE Female -C (A)
Bill of material
HARTING 09156093101
Preview
Product number of the Manufacturer
09156093101
Short Description
Inserts, Crimp termination, Female, Polyamide (PA), Blue, Contacts: 9, PE contact, Conductor cross-section: 0.14 ... 4 mm²
Long Description
Inserts, Crimp termination, Female, Polyamide (PA), Blue, Contacts: 9, PE contact, Conductor cross-section: 0.14 ... 4 mm²
Manufacturer Type Description
M23 P 5+3+PE Female -C (A)
Alternative product number
09 15 609 3101
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section
0.14 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
PE connection present
No
Brand
Circular connectors
Conductor connection method
crimp connection
Insertion cycles, min.
500
Pole number
9
Combustibility class
V0
material of insulation
Polyamide
Max. line cross section, flexible
4 mm²
Min. line cross section, flexible
0.14 mm²
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models