??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 Metal Screw Cover – no Chain
Bill of material
HARTING 09151009101
Preview
Product number of the Manufacturer
09151009101
Short Description
Cover, for bulkhead mounted housings, for cable to cable housing, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
Long Description
Cover, for bulkhead mounted housings, for cable to cable housing, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
M23 Metal Screw Cover – no Chain
Alternative product number
09 15 100 9101
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Screw
Design of housing surface
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
Product type
M23 Metal Screw Cover – no Chain
Size
M23
Manufacturer product description
Cover, for bulkhead mounted housings, for cable to cable housing, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer product designation
Cover, for bulkhead mounted housings, for cable to cable housing, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
max. operating ambient temperature
125 °C
certificate/approval
0
material of housing
Brass
Locking present
Yes
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models