您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09151006102
HARTING
Interface connectors
Circular connectors
M23 Contacts
Powered by
CAD模型選擇
{harting_qs/1/15/171/2484.prj},{NB=09151006102},{MANUID=09151006102},{AAB202=4},{AAB785=1},{AAB935=0.14},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/be/f7/09_15_100_6101_6102_6103_cmyk01.tif__web.png},{DESCSHORT=Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17},{DESCLONG=Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17},{MANUTYPEDESC=M23 male-c 1mm (0,14 – 1,00mm²) Au},{SUPPLIERALTNO=09 15 100 6102},{MANUNAME=HARTING},{DELTIME=70},{AAB754=Pin},{AAC202=Gold, Au},{AAC207=Other copper alloys}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 male-c 1mm (0,14 – 1,00mm²) Au
Bill of material
HARTING 09151006102
Preview
Product number of the Manufacturer
09151006102
Short Description
Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17
Long Description
Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17
Manufacturer Type Description
M23 male-c 1mm (0,14 – 1,00mm²) Au
Alternative product number
09 15 100 6102
Manufacturer Name
HARTING
Delivery Time
70
Insulation stripped length
4
mm
Contact design
Pin
max. connectable conductor cross-section
1
mm²
min. connectable conductor cross-section
0.14
mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
M23 male-c 1mm (0,14 – 1,00mm²) Au, Circular connectors
Brand
Circular connectors
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17
Manufacturer product designation
Crimp contact, 1 mm, Operating current: ≤8 A, Male, Copper alloy, Gold plated, Conductor cross-section: 0.14 ... 1 mm², AWG 26 ... AWG 17, M23 male-c 1mm (0,14 – 1,00mm²) Au
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
FR
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型