??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 HBM front female Pg13,5
Bill of material
HARTING 09151000374
Preview
Product number of the Manufacturer
09151000374
Short Description
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR
Long Description
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
M23 HBM front female Pg13,5
Alternative product number
09 15 100 0374
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Threaded joint
Design of housing surface
nickel-plated
Design of housing
Add-on housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
material of housing
Brass
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models