??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
M23 HBM back M3
Bill of material
HARTING 09151000306
Preview
Product number of the Manufacturer
09151000306
Short Description
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
Long Description
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
M23 HBM back M3
Alternative product number
09 15 100 0306
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Threaded joint
Design of housing surface
nickel-plated
Design of housing
Add-on housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
material of housing
Brass
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD